IESNA:LM-63-2002
[TEST]P1390401
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3778.5
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
13.9 18.6 19.8 20.9 22.1 24.4 26.7 29.1 31.4 34.9 39.5 46.5 59.3 73.2 74.4 73.2 74.4 82.5 113.9 187.1 254.5 295.2 299.9 285.9 
280.1 203.4 165.0 141.8 129.0 116.2 103.4 87.2 55.8 25.6 10.5 1.2 0.0 0.0 
13.9 18.6 19.8 22.1 23.2 26.7 29.1 33.7 37.2 44.2 60.4 91.8 138.3 165.0 184.8 211.5 254.5 347.5 569.5 942.6 1374.9 1473.7 
1323.8 1111.1 1051.8 845.0 616.0 437.0 301.0 213.9 152.3 115.1 54.6 29.1 10.5 1.2 0.0 0.0 
13.9 18.6 19.8 22.1 25.6 29.1 33.7 44.2 67.4 147.6 280.1 445.1 593.9 759.0 921.7 1097.2 1308.7 1738.7 2731.3 3921.4 
4582.8 4680.4 4501.4 4321.3 4262.0 4122.5 3861.0 3304.3 2321.0 1314.5 633.4 242.9 75.5 38.4 12.8 1.2 0.0 0.0 
13.9 17.4 18.6 22.1 26.7 31.4 40.7 61.6 151.1 419.6 738.0 1047.2 1374.9 1610.9 1871.2 2121.1 2591.8 3656.5 5026.7 
6285.5 6695.7 6815.5 6844.5 6993.3 7040.9 7086.3 6521.4 5149.9 3891.2 2704.6 1843.3 535.8 149.9 43.0 9.3 1.2 0.0 
0.0 
13.9 16.3 18.6 22.1 26.7 32.5 44.2 86.0 261.5 679.9 1180.8 1579.5 1895.6 2204.8 2582.5 3000.9 3758.7 5305.7 7467.5 
8563.5 8929.6 9001.7 9293.4 9606.0 9625.8 9284.1 8082.3 6501.6 5031.4 4095.8 2686.0 832.2 274.3 58.1 11.6 1.2 0.0 
0.0 
13.9 15.1 17.4 20.9 26.7 32.5 47.7 93.0 340.5 861.2 1414.5 1777.1 2090.9 2474.4 2899.8 3424.0 4384.0 6198.3 8450.7 
9529.3 9995.4 10255.7 10736.9 10972.8 10944.9 10383.6 8931.9 7113.0 5977.5 4876.8 2966.1 1163.4 370.8 57.0 11.6 0.0 
0.0 0.0 
13.9 13.9 16.3 19.8 25.6 31.4 43.0 86.0 294.1 734.5 1199.4 1587.6 1874.7 2153.7 2516.3 2949.8 3670.4 5159.2 7278.0 
8427.5 8733.2 8799.4 9037.7 9279.4 9305.0 8901.7 7713.9 6265.7 4948.9 3983.0 2641.8 865.9 374.2 77.9 10.5 0.0 0.0 
0.0 
13.9 13.9 16.3 19.8 24.4 30.2 38.4 62.8 174.3 428.9 770.6 1090.2 1383.1 1591.1 1802.7 2043.2 2425.6 3439.1 4967.5 
6172.7 6567.9 6650.4 6680.6 6792.2 6844.5 6850.3 6223.9 5012.8 3749.4 2727.8 1846.8 593.9 227.8 57.0 8.1 0.0 0.0 
0.0 
13.9 13.9 16.3 18.6 22.1 26.7 31.4 40.7 66.2 163.9 306.8 475.4 627.6 764.8 920.5 1086.7 1275.0 1716.6 2661.6 3965.6 
4597.9 4675.7 4461.9 4265.5 4203.9 4002.8 3699.5 3012.6 2173.4 1309.9 670.6 272.0 90.7 43.0 12.8 0.0 0.0 0.0 
13.9 12.8 15.1 17.4 19.8 22.1 26.7 29.1 33.7 43.0 62.8 101.1 143.0 166.2 188.3 223.2 274.3 355.6 545.1 989.1 1451.7 1541.1 
1333.1 1092.5 1047.2 792.7 575.3 382.4 256.9 195.3 158.1 125.5 67.4 31.4 9.3 0.0 0.0 0.0 
13.9 12.8 13.9 16.3 18.6 20.9 23.2 25.6 27.9 31.4 36.0 44.2 59.3 73.2 73.2 72.1 75.5 82.5 103.4 187.1 292.9 318.5 287.1 251.0 
242.9 182.5 148.8 131.3 122.0 117.4 109.3 97.6 70.9 27.9 8.1 0.0 0.0 0.0 
13.9 12.8 13.9 15.1 17.4 19.8 20.9 23.2 23.2 25.6 27.9 31.4 33.7 40.7 43.0 41.8 37.2 36.0 37.2 38.4 39.5 44.2 51.1 57.0 57.0 66.2 
73.2 77.9 81.4 80.2 79.0 69.7 59.3 33.7 8.1 0.0 0.0 0.0 
13.9 11.6 12.8 13.9 15.1 16.3 17.4 17.4 17.4 18.6 18.6 19.8 20.9 20.9 20.9 22.1 22.1 23.2 22.1 20.9 20.9 20.9 20.9 20.9 22.1 25.6 
29.1 30.2 31.4 33.7 39.5 45.3 44.2 34.9 12.8 0.0 0.0 0.0 
13.9 11.6 11.6 12.8 12.8 12.8 13.9 13.9 13.9 13.9 13.9 15.1 13.9 13.9 13.9 13.9 13.9 13.9 15.1 15.1 16.3 16.3 16.3 17.4 17.4 19.8 
23.2 25.6 26.7 26.7 24.4 20.9 19.8 16.3 9.3 0.0 0.0 0.0 
13.9 10.5 10.5 10.5 10.5 11.6 10.5 10.5 10.5 10.5 10.5 10.5 10.5 10.5 9.3 9.3 9.3 9.3 9.3 8.1 9.3 10.5 12.8 13.9 13.9 15.1 13.9 11.6 10.5 8.1 7.0 5.8 3.5 1.2 0.0 
0.0 0.0 0.0 
13.9 10.5 9.3 9.3 9.3 9.3 9.3 8.1 8.1 8.1 7.0 7.0 5.8 5.8 4.6 4.6 3.5 4.6 5.8 7.0 5.8 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 10.5 9.3 9.3 8.1 8.1 8.1 7.0 7.0 5.8 4.6 3.5 2.3 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 9.3 8.1 8.1 7.0 7.0 7.0 5.8 5.8 3.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 9.3 8.1 7.0 5.8 5.8 4.6 4.6 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 9.3 7.0 5.8 4.6 4.6 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 7.0 5.8 4.6 4.6 3.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 7.0 5.8 4.6 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 7.0 4.6 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 5.8 4.6 3.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 5.8 4.6 3.5 2.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 8.1 5.8 4.6 3.5 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 9.3 7.0 5.8 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 10.5 8.1 7.0 5.8 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 12.8 10.5 9.3 8.1 7.0 5.8 3.5 2.3 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
13.9 15.1 13.9 12.8 11.6 10.5 9.3 8.1 7.0 4.6 3.5 2.3 2.3 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
13.9 16.3 15.1 13.9 12.8 11.6 11.6 10.5 8.1 7.0 4.6 4.6 3.5 3.5 2.3 2.3 2.3 1.2 1.2 1.2 1.2 1.2 1.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.2 1.2 1.2 0.0 
0.0 0.0 
13.9 17.4 16.3 15.1 13.9 13.9 12.8 11.6 10.5 8.1 7.0 5.8 4.6 4.6 3.5 3.5 3.5 2.3 2.3 2.3 2.3 2.3 2.3 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 1.2 2.3 2.3 
1.2 1.2 0.0 
13.9 18.6 17.4 16.3 16.3 15.1 15.1 15.1 12.8 11.6 9.3 8.1 8.1 7.0 5.8 5.8 4.6 4.6 4.6 4.6 4.6 3.5 3.5 3.5 2.3 2.3 2.3 2.3 2.3 2.3 2.3 3.5 3.5 3.5 
3.5 3.5 3.5 0.0 
13.9 18.6 17.4 17.4 17.4 16.3 16.3 16.3 15.1 13.9 12.8 10.5 9.3 9.3 8.1 8.1 7.0 7.0 7.0 7.0 5.8 4.6 4.6 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 
3.5 3.5 3.5 0.0 
13.9 17.4 16.3 16.3 16.3 16.3 16.3 16.3 16.3 13.9 12.8 11.6 11.6 10.5 10.5 9.3 9.3 9.3 9.3 8.1 8.1 7.0 5.8 4.6 4.6 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 
3.5 3.5 3.5 3.5 0.0 
13.9 17.4 16.3 16.3 15.1 15.1 15.1 13.9 13.9 13.9 12.8 12.8 12.8 11.6 11.6 11.6 11.6 11.6 12.8 13.9 12.8 10.5 9.3 8.1 8.1 7.0 7.0 5.8 5.8 
7.0 5.8 4.6 3.5 3.5 2.3 2.3 2.3 0.0 
13.9 16.3 16.3 15.1 15.1 15.1 15.1 15.1 13.9 13.9 13.9 13.9 13.9 13.9 13.9 15.1 15.1 15.1 15.1 15.1 15.1 16.3 18.6 20.9 22.1 22.1 
19.8 17.4 16.3 13.9 12.8 11.6 10.5 7.0 4.6 2.3 1.2 0.0 
13.9 17.4 16.3 16.3 16.3 16.3 17.4 16.3 16.3 16.3 17.4 17.4 17.4 17.4 17.4 18.6 18.6 19.8 19.8 20.9 20.9 22.1 22.1 23.2 23.2 25.6 
29.1 31.4 31.4 30.2 29.1 26.7 25.6 22.1 13.9 2.3 1.2 0.0 
13.9 17.4 18.6 18.6 18.6 19.8 19.8 20.9 20.9 20.9 22.1 23.2 23.2 23.2 24.4 25.6 26.7 27.9 26.7 25.6 24.4 25.6 25.6 26.7 27.9 32.5 
36.0 37.2 39.5 41.8 47.7 53.5 51.1 41.8 15.1 2.3 0.0 0.0 
13.9 18.6 19.8 19.8 20.9 23.2 24.4 25.6 26.7 29.1 31.4 33.7 37.2 43.0 46.5 44.2 41.8 40.7 40.7 43.0 44.2 48.8 61.6 65.1 66.2 73.2 
77.9 80.2 81.4 77.9 74.4 67.4 55.8 30.2 11.6 1.2 0.0 0.0 
13.9 18.6 19.8 20.9 22.1 24.4 26.7 29.1 31.4 34.9 39.5 46.5 59.3 73.2 74.4 73.2 74.4 82.5 113.9 187.1 254.5 295.2 299.9 285.9 
280.1 203.4 165.0 141.8 129.0 116.2 103.4 87.2 55.8 25.6 10.5 1.2 0.0 0.0 
